X3996D28*301 PO/P/S D28 EV2
10521161
MFG #: REX
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 6 in
- Pin Diameter (in): 1.75 in
- Plate Depth (in): 4.5 in
- Plate Thickness (in): 0.88 in
- Rated Working Load (lb/ft): 33000 lb/ft
- Attachment Number: D28
- Attachment Spacing: 2
- Base Catalog No: X3996
- Net Weight: 118.14
- Overall Width/Pin Length (in): 8 in
- Plate Style: 0.88
- Weight unit: LB
- Width Between Outer Plates (in): 5.5 in