SS2004C SS 2004 COT CH
10521623
MFG #: LINK
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 2.609 in
- Pin Diameter (in): 0.56 in
- Plate Depth (in): 1.63 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 3500 lb/ft
- Attachment Number: N/A
- Base Catalog No: SS2004
- Height: 64.37
- Length: 147.14
- Minimum Tensile Strength (lbs): 40000 lb
- Net Weight: 6.49
- Overall Width/Pin Length (in): 2.95 in
- Roller Diameter (in): 1.13 in
- Sprocket Unit: 270
- Unit of Dimension: IN
- Weight unit: LB
- Width: 147.14