ER9997D28*301 D28 EV P
10521921
MFG #: REX
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Mining Chain
- Chain Pitch (in): 5.5 in
- Pin Diameter (in): 1.5 in
- Plate Depth (in): 4 in
- Plate Thickness (in): 0.75 in
- Rated Working Load (lb/ft): 22300 lb/ft
- Attachment Number: D28
- Attachment Spacing: 1
- Base Catalog No: ER9997
- Net Weight: 27.50
- Overall Width/Pin Length (in): 6.77 in
- Sprocket Unit: 9997
- Weight unit: LB
- Width Between Outer Plates (in): 4.38 in