B3910*300 ST DBL/F R

10521687 MFG #: Rexnord
$0.00 /
  • Chain Category: Conveyor
  • Chain Sub-Category: Rollerless conveyor
  • Chain Pitch (in): 3 in
  • Pin Diameter (in): 0.56 in
  • Plate Depth (in): 1.25 in
  • Plate Thickness (in): 0.25 in
  • Rated Working Load (lb/ft): 2100 lb/ft
  • Material: Carbon Steel
  • Net Weight: 3.30
  • Overall Width/Pin Length (in): 1.47 in
  • Product Type: Double Flex
  • Sprocket Unit: 3910
  • Weight unit: LB
B3910 Riveted 3.000P DBL/flex Steel Chain
QTY