A2800K22*300 ST K22 P/C
10520211
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Sugar Chain
- Chain Pitch (in): 8 in
- Pin Diameter (in): 1 in
- Plate Depth (in): 2.75 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 9800 lb/ft
- Base Catalog No: A2800
- Minimum Tensile Strength (lbs): 94000 lb
- Overall Width/Pin Length (in): 4.71 in
- Roller Diameter (in): 3.5 in
- Sprocket Unit: 2800