FX2184*300 ST P/C
10520856
$0.00
/
- Chain Category: Conveyor
- Chain Sub-Category: Sugar Chain
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 6500 lb/ft
- Base Catalog No: FX2184
- Minimum Tensile Strength (lbs): 58000 lb
- Net Weight: 12.60
- Overall Width/Pin Length (in): 3.76 in
- Roller Diameter (in): 3 in
- Sprocket Unit: 1131
- Weight unit: LB