415MM1*300 MM1 P/PK
10521302
MFG #: REX
$0.00
/
- Chain Category: Elevator
- Chain Sub-Category: Sugar Chain
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.69 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 3.75 in
- Rated Working Load (lb/ft): 5200 lb/ft
- Minimum Tensile Strength (lbs): 40000 lb
- Net Weight: 6.14
- Overall Width/Pin Length (in): 3.67 in
- Sprocket Unit: 415
- Weight unit: LB