3125-2*302 3125-2 OFF AYA P/PK
10520106
MFG #: REX
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 3.125 in
- Pin Diameter (in): 0.8 in
- Plate Depth (in): 2.25 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 6600 lb/ft
- Attachment Number: N/A
- Base Catalog No: 3125
- Minimum Tensile Strength (lbs): 84000 lb
- Net Weight: 23.50
- Overall Width/Pin Length (in): 4 in
- Roller Diameter (in): 1.63 in
- Sprocket Unit: 3125
- Weight unit: LB