A1309*302 ST P/PK
10520299
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 7 in
- Pin Diameter (in): 2.13 in
- Plate Depth (in): 6 in
- Plate Thickness (in): 0.88 in
- Rated Working Load (lb/ft): 37150 lb/ft
- Base Catalog No: A1309
- Material: Carbon Steel
- Minimum Tensile Strength (lbs): 606000 lb
- Net Weight: 89.58
- Overall Width/Pin Length (in): 8 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 4.5 in
- Sprocket Unit: A1309
- Weight unit: LB
- Width Between Outer Plates (in): 3.13 in
A1309 Drive Chain P/P Str SB 7.000P