R778-P ST P/C

10520407 MFG #: Rexnord
$0.00 /
  • Chain Category: Drive
  • Chain Sub-Category: Offset Sidebar Drive
  • Chain Pitch (in): 2.609 in
  • Pin Diameter (in): 0.44 in
  • Plate Depth (in): 1.13 in
  • Plate Thickness (in): 0.19 in
  • Rated Working Load (lb/ft): 2300 lb/ft
  • Attachment Number: N/A
  • Base Catalog No: R778
  • Height: 55.20
  • Length: 147.20
  • Material: Carbon Steel
  • Minimum Tensile Strength (lbs): 18000 lb
  • Net Weight: 3.00
  • Overall Width/Pin Length (in): 2.41 in
  • Product Type: Offset Sidebar Drive
  • Roller Diameter (in): 0.88 in
  • Sprocket Unit: 78
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 147.20
  • Width Between Outer Plates (in): 1.06 in
R778 Drive Chain P/C Stl Offset 2.609P
QTY