AX1568*300-M ST OFF P/PK
10520785
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 3.067 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 2.25 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 6000 lb/ft
- Base Catalog No: AX1568
- Minimum Tensile Strength (lbs): 77000 lb
- Net Weight: 12.10
- Overall Width/Pin Length (in): 3.9 in
- Roller Diameter (in): 1.63 in
- Sprocket Unit: 1568
- Weight unit: LB