B578*300 ST OFF R
10520807
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 2.609 in
- Pin Diameter (in): 0.38 in
- Plate Depth (in): 1 in
- Plate Thickness (in): 0.16 in
- Rated Working Load (lb/ft): 1800 lb/ft
- Base Catalog No: B578
- Material: Carbon Steel
- Minimum Tensile Strength (lbs): 10000 lb
- Net Weight: 2.30
- Overall Width/Pin Length (in): 2.27 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 0.88 in
- Sprocket Unit: 78
- Weight unit: LB
- Width Between Outer Plates (in): 1.03 in
B578 Drive Chain Rivet Stl Offset 2.609P