R1035-P ST P/PK
10521199
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 3.075 in
- Pin Diameter (in): 0.63 in
- Plate Depth (in): 1.63 in
- Plate Thickness (in): 0.31 in
- Rated Working Load (lb/ft): 4650 lb/ft
- Attachment Number: N/A
- Base Catalog No: R1035
- Height: 62.43
- Length: 163.88
- Material: Carbon Steel
- Minimum Tensile Strength (lbs): 52000 lb
- Net Weight: 7.20
- Overall Width/Pin Length (in): 3.5 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 1.25 in
- Sprocket Unit: 1030
- Unit of Dimension: IN
- Weight unit: LB
- Width: 163.88
- Width Between Outer Plates (in): 1.44 in
R1035 Drive Chain P/C Stl Offset 3.075p