A520*300 ST P/C
10521496
MFG #: Rexnord
$0.00
/
- Chain Category: Drive
- Chain Sub-Category: Offset Sidebar Drive
- Chain Pitch (in): 2.563 in
- Pin Diameter (in): 0.5 in
- Plate Depth (in): 1.25 in
- Plate Thickness (in): 0.25 in
- Rated Working Load (lb/ft): 2700 lb/ft
- Attachment Number: N/A
- Base Catalog No: A520
- Material: Carbon Steel
- Minimum Tensile Strength (lbs): 24000 lb
- Net Weight: 4.50
- Overall Width/Pin Length (in): 2.69 in
- Product Type: Offset Sidebar Drive
- Roller Diameter (in): 1.13 in
- Sprocket Unit: 520
- Weight unit: LB
- Width Between Outer Plates (in): 1 in
A520 Drive Chain P/C Stl Offset 2.563p