OBS RC 180-1 LB_53P
10593148
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 17.46 mm
- Roller Diameter (mm): 35.71 mm
- Base Catalog No: 180-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3028.95 mm
- Chain Length (No. of Links): 53 ST
- Chain Pitch (mm): 57.15 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 281000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 14.00
- Pin Length (mm): 73.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 281000 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 50.9 mm