OBS RC 200-1 LB_47P
10593149
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 19.85 mm
- Roller Diameter (mm): 39.68 mm
- Base Catalog No: 200-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2984.5 mm
- Chain Length (No. of Links): 47 ST
- Chain Pitch (mm): 63.5 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 347000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 15.90
- Pin Length (mm): 80.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 347000 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 54.94 mm