OBS RC 200-2 LB_47P
10593163
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 19.85 mm
- Roller Diameter (mm): 39.68 mm
- Base Catalog No: 200-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2984.5 mm
- Chain Length (No. of Links): 47 ST
- Chain Pitch (mm): 63.5 mm
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 694000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 30.68
- Pin Length (mm): 149.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 694000 N
- Roller Style: GSL
- Transverse Pitch (mm): 71.55 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 55 mm