OBS RC 80HE-1_SSG L06 62P KST V├╢gele
10692352
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 7.92 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: 80HE-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 1574.8 mm
- Chain Length (No. of Links): 62 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 69200 N
- Lubrication: VSK006: Structovis
- Net Weight: 5,256.68
- Pin Length (mm): 35.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 80000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: G
- Width Between Outer Plates (mm): 24.4 mm