OBS RC 16B-1_W500/W5+ J2 L16 481P I-DIV
10697071
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: W500/W503,CL,1/13
- Chain Length (mm): 12217.4 mm
- Chain Length (No. of Links): 481 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-DIV
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 2.75
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 65000 N
- Roller Style: FLP
- Weight unit: KG