OBS RC 40.6_W732,2/10 51P I-KA
10697262
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 6.92 mm
- Roller Diameter (mm): 14 mm
- Attachment Layout: W732,2/10
- Chain Length (mm): 2070.6 mm
- Chain Length (No. of Links): 51 ST
- Chain Pitch (mm): 40.6 mm
- Connecting Link: I-KA
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.57
- Pin Length (mm): 36.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 37500 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG