OBS RC 60-2_M498/M499,2/1+MP,0/2 263P DR
10697350
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 5.94 mm
- Roller Diameter (mm): 11.91 mm
- Attachment Layout: M498/M499,2/1+MP,0/2
- Chain Length (mm): 5010.15 mm
- Chain Length (No. of Links): 263 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 62600 N
- Lubrication: VSK001: RexPro
- Net Weight: 3.14
- Pin Length (mm): 48.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 75000 N
- Roller Style: FLP
- Transverse Pitch (mm): 22.78 mm
- Weight unit: KG