OBS RC 32B-1 SD_RO145133,0/2 132P
10697866
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 17.81 mm
- Roller Diameter (mm): 29.21 mm
- Attachment Layout: RO145133,0/2
- Chain Length (mm): 6705.6 mm
- Chain Length (No. of Links): 132 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 250000 N
- Lubrication: VSK001: RexPro
- Net Weight: 22.66
- Pin Length (mm): 65.1 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 250000 N
- Roller Style: FLP
- Weight unit: KG