OBS RC 60-3 AT_525P
10697930
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 5.94 mm
- Roller Diameter (mm): 11.91 mm
- Base Catalog No: 60-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 10001.25 mm
- Chain Length (No. of Links): 525 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 93900 N
- Lubrication: VSK006: Structovis
- Net Weight: 4.49
- Pin Length (mm): 71.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 112500 N
- Roller Style: FLP
- Transverse Pitch (mm): 22.78 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 17.85 mm