OBS RC 32B-3_BEG32B-3/BS J2+TF 589P V-V
10698116
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 17.81 mm
- Roller Diameter (mm): 29.21 mm
- Base Catalog No: 32B-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 29921.2 mm
- Chain Length (No. of Links): 589 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: IBEG-IBEG
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 670000 N
- Lubrication: VSK001: RexPro
- Net Weight: 29.74
- Pin Length (mm): 182.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 795000 N
- Roller Style: GSL
- Transverse Pitch (mm): 58.55 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 45.8 mm