OBS RC 83.5 SK961N_W953N/W962N+ L14 20P
10698264
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 12.55 mm
- Roller Diameter (mm): 25.4 mm
- Attachment Layout: W953N/W962N,1/1
- Chain Length (mm): 1670 mm
- Chain Length (No. of Links): 20 ST
- Chain Pitch (mm): 83.5 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: Spezialsonderschmierung
- Net Weight: 4.69
- Pin Length (mm): 0 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 90000 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG