OBS RC 40B-3_J2+TF L06 711P SP
10698268
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 22.89 mm
- Roller Diameter (mm): 39.37 mm
- Base Catalog No: 40B-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 45148.5 mm
- Chain Length (No. of Links): 711 ST
- Chain Pitch (mm): 63.5 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 950000 N
- Lubrication: VSK006: Structovis
- Net Weight: 45.75
- Pin Length (mm): 223.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 950000 N
- Roller Style: GSL
- Transverse Pitch (mm): 72.29 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 56 mm