OBS RC 83.5 SK962N_W951N/W958N,1/1 20P
10698768
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 12.55 mm
- Roller Diameter (mm): 25.4 mm
- Attachment Layout: W951N/W958N,1/1
- Chain Length (mm): 1670 mm
- Chain Length (No. of Links): 20 ST
- Chain Pitch (mm): 83.5 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK015: RexHighTemp (250°C)
- Net Weight: 5.03
- Pin Length (mm): 0 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 90000 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG