OBS RC 48B-1 WM_J2 L10 205P AGS-AGS DRW
10698820
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 29.24 mm
- Roller Diameter (mm): 48.26 mm
- Attachment Layout: E44608
- Chain Length (mm): 15621 mm
- Chain Length (No. of Links): 205 ST
- Chain Pitch (mm): 76.2 mm
- Connecting Link: AGS-AGS
- ISO Minimum Tensile Strength (N): 560000 N
- Lubrication: VSK010: Stabyl
- Net Weight: 26.07
- Pin Length (mm): 98.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 560000 N
- Roller Style: GSL
- Weight unit: KG