OBS RC 16B-2 LB_119P
10699145
$0.00
/
- Number of Strands/Width: 2
- Base Catalog No: 16B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3022.6 mm
- Chain Length (No. of Links): 119 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 106000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 5.37
- REX Minimum Tensile Strength (N): 106000 N
- Weight unit: KG