OBS RC 40-1_W222,2/14 406P (nEU)
10699450
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 3.96 mm
- Roller Diameter (mm): 7.92 mm
- Attachment Layout: W222,2/14
- Chain Length (mm): 5156.2 mm
- Chain Length (No. of Links): 406 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 13900 N
- Lubrication: VSK001: RexPro
- Net Weight: 0.66
- Pin Length (mm): 16.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 16700 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG