OBS RC 20-1_J2 CL20-1/4 9P
10699559
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 6 mm
- Roller Diameter (mm): 12 mm
- Base Catalog No: 20-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 180 mm
- Chain Length (No. of Links): 9 ST
- Chain Pitch (mm): 20 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.06
- Pin Length (mm): 32.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 38000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 0 mm