OBS RC 20-1 AT_L16 23P EMP
10700197
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 6 mm
- Roller Diameter (mm): 12 mm
- Base Catalog No: 20-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 460 mm
- Chain Length (No. of Links): 23 ST
- Chain Pitch (mm): 20 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 2.04
- Pin Length (mm): 32.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 38000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 22.8 mm