OBS RC 32B-1_B133177,2/6 J2 L12 162P V-I
10700505
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 17.81 mm
- Roller Diameter (mm): 29.21 mm
- Attachment Layout: B133177,2/6
- Chain Length (mm): 8229.6 mm
- Chain Length (No. of Links): 162 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: V-I
- ISO Minimum Tensile Strength (N): 250000 N
- Lubrication: VSK012: Hoch-/Tieftemperatur
- Net Weight: 9.33
- Pin Length (mm): 65.1 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 300000 N
- Roller Style: FLP
- Weight unit: KG