OBS RC 32B-1_L2120OP,B134043 L13 218P
10701059
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 17.81 mm
- Roller Diameter (mm): 29.21 mm
- Attachment Layout: L2120OP
- Chain Length (mm): 11074.4 mm
- Chain Length (No. of Links): 218 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK008: Wolfrasyn
- Net Weight: 12.27
- Pin Length (mm): 72.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 0 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG