OBS RC 28B-3_BEG28B-3/BS J2+TF 879P V-V
10701318
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 15.9 mm
- Roller Diameter (mm): 27.94 mm
- Attachment Layout: BEL28B-3/BS
- Chain Length (mm): 39271.55 mm
- Chain Length (No. of Links): 879 ST
- Chain Pitch (mm): 44.45 mm
- Connecting Link: V-V
- ISO Minimum Tensile Strength (N): 530000 N
- Lubrication: VSK001: RexPro
- Net Weight: 26.91
- Pin Length (mm): 182.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 530000 N
- Roller Style: FLP
- Transverse Pitch (mm): 59.56 mm
- Weight unit: KG