OBS RC 32B-3 LB_99P
10701408
$0.00
/
- Number of Strands/Width: 3
- Base Catalog No: 32B-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5029.2 mm
- Chain Length (No. of Links): 99 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 670000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 28.90
- REX Minimum Tensile Strength (N): 670000 N
- Weight unit: KG