OBS RC 48B-1_B30391/AM1 3P
10701567
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 29.24 mm
- Roller Diameter (mm): 48.26 mm
- Attachment Layout: B30391/AM1
- Chain Length (mm): 228.6 mm
- Chain Length (No. of Links): 3 ST
- Chain Pitch (mm): 76.2 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 560000 N
- Lubrication: VSK001: RexPro
- Net Weight: 34.28
- Pin Length (mm): 98.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 560000 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG