OBS RC 20B-2_RO44506,2/31 PL J2 461P
10704620
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: B2860+SRS+RO44506
- Chain Length (mm): 14636.75 mm
- Chain Length (No. of Links): 461 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: V-A
- ISO Minimum Tensile Strength (N): 170000 N
- Lubrication: VSK001: RexPro
- Net Weight: 7.87
- Pin Length (mm): 76.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 196000 N
- Roller Style: FLP
- Transverse Pitch (mm): 36.45 mm
- Weight unit: KG