OBS RC 24B-3 AT_ST 188P SP3
10707798
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Base Catalog No: 24B-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 7162.8 mm
- Chain Length (No. of Links): 188 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 425000 N
- Lubrication: VSK006: Structovis
- Net Weight: 20.86
- Pin Length (mm): 150 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 525000 N
- Roller Style: FLP
- Transverse Pitch (mm): 48.36 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 38.2 mm