OBS RC 60H-1_77P KRT
10710860
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.94 mm
- Roller Diameter (mm): 11.91 mm
- Base Catalog No: 60H-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 1466.85 mm
- Chain Length (No. of Links): 77 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 31300 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.82
- Pin Length (mm): 28.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 37500 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 19.5 mm