OBS RC 80HE-2_LLB 307P V-V
10715315
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 7.92 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: 80HE-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 7797.8 mm
- Chain Length (No. of Links): 307 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: V-V
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 138400 N
- Lubrication: VSK001: RexPro
- Net Weight: 6.07
- Pin Length (mm): 68.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 160000 N
- Roller Style: FLP
- Transverse Pitch (mm): 32.59 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 24.4 mm