OBS RC 20B-1_B+ BLN SSG,IWIS J2 L06 126P
10716285
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: B2302,1/1
- Chain Length (mm): 4000.5 mm
- Chain Length (No. of Links): 126 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 95000 N
- Lubrication: VSK006: Structovis
- Pin Length (mm): 79.1 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 112000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm