OBS RC 16B-2_J2 55P I-DIV Kette geschlos
10718326
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: 16B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 1397 mm
- Chain Length (No. of Links): 55 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-DIV
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 106000 N
- Lubrication: VSK001: RexPro
- Net Weight: 5.37
- Pin Length (mm): 67.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 65000 N
- Roller Style: FLP
- Transverse Pitch (mm): 31.88 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 25.6 mm