OBS RC 32H-1 EB_ST L25 99P (HÄNEL)
10737285
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 17.81 mm
- Roller Diameter (mm): 29.21 mm
- Base Catalog No: 32H-1 EB
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5029.2 mm
- Chain Length (No. of Links): 99 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 250000 N
- Lubrication: VSK025: Structovis AHD
- Pin Length (mm): 65.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 315000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Width Between Outer Plates (mm): 45.8 mm