OBS RC 20H-1_55P
10744272
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: 20H-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 1746.28 mm
- Chain Length (No. of Links): 55 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 95000 N
- Lubrication: VSK001: RexPro
- Pin Length (mm): 41.1 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 120000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Width Between Outer Plates (mm): 29.2 mm