OBS RC 32H-1_PL 53P
10744273
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 17.81 mm
- Roller Diameter (mm): 29.21 mm
- Base Catalog No: 32H-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 2692.4 mm
- Chain Length (No. of Links): 53 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 250000 N
- Lubrication: VSK001: RexPro
- Pin Length (mm): 65.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 315000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Width Between Outer Plates (mm): 45.8 mm