OBS RC 20B-4_497P
10798519
$0.00
/
- Number of Strands/Width: 4
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: 20B-4
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 15779.75 mm
- Chain Length (No. of Links): 497 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 14.92
- Pin Length (mm): 149.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 360000 N
- Roller Style: FLP
- Transverse Pitch (mm): 36.45 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 29.2 mm