OBS RC 50-1 AT_1575P HSP
10828855
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Base Catalog No: 50-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 25003.125 mm
- Chain Length (No. of Links): 1.575 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 21800 N
- Lubrication: VSK006: Structovis
- Net Weight: 1.04
- Pin Length (mm): 20.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 25000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 13.93 mm