OBS RC 32B-1_L12 257P I/C
10912877
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 17.81 mm
- Roller Diameter (mm): 29.21 mm
- Base Catalog No: 32B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 13055.6 mm
- Chain Length (No. of Links): 257 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 250000 N
- Lubrication: VSK012: Hoch-/Tieftemperatur
- Net Weight: 9.94
- Pin Length (mm): 65.1 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 300000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 46.1 mm