OBS RC 50-1 AT_B146171,2/1 J2 48P I-A
10951912
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: B146171,2/1
- Chain Length (mm): 762 mm
- Chain Length (No. of Links): 48 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-AGL
- ISO Minimum Tensile Strength (N): 21800 N
- Lubrication: VSK006: Structovis
- Net Weight: 1.18
- Pin Length (mm): 34.1 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 25000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG